Manufacturer part number: K551226
Brand: MITUTOYO
Price: 310.53 €
Delivery time: 5 Days
Description: This eco-fix fixturing system base plate features a M6 threaded hole grid with 12.5 mm grid distance.Made of hard-anodised aluminium for best scratch and wear resistance.
Width 1: 125 mm
Mass: 750 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551226
Part Number
|
---|
K551226 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Width 1 (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|
310.53 € | 1 | 5 Days | This eco-fix fixturing system base plate features a M6 threaded hole grid with 12.5 mm grid distance.Made of hard-anodised aluminium for best scratch and wear resistance. | 125 | 750 |
Loading...
Product Type | Data equipment related goods | Component Type | Base plate | Height 1(mm) | 10 |
---|---|---|---|---|---|
Length 1(mm) | 250 | Product Line | eco-fix | Thread 1 | M6 |
Thread Spacing 1(mm) | 12.5 | Units | 1 | Application | CMM |
This page is Base Plate Eco-fix, part number K551226.
You can find the detail information about specifications and dimensions on part number K551226.
Configure
Basic Attributes
Type
Description
Width 1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K551034 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Width 1 (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
466.58 € | 1 | 5 Days | This eco-fix CMM fixturing system base plate features a M6 threaded hole grid with 12.5 mm grid distance.Made of hard-anodised aluminium for best scratch and wear resistance. | 250 | 1,500 |