Manufacturer part number: K551038
Brand: MITUTOYO
Price: 668.42 €
Delivery time: 5 Days
Description: It it is fully compatible to:
Turntables: RA-2200. RA-H5200. RA-2200CNC, RA-H5200CNC
Theta 1 axis: SV-, SV-C-, CS- and FTA-Types
Height 1: 15 mm
Length 1: - mm
Outside Diameter A: 150 mm
Product Line: eco-fix
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551038
Part Number
|
---|
K551038 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Height 1 (mm) | Length 1 (mm) | Outside Diameter A (mm) | Product Line | T slot | Thread Spacing 1 (mm) | Thread Spacing 2 (mm) | Width 1 (mm) | Mass (g) | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
668.42 € | 1 | 5 Days | It it is fully compatible to: Turntables: RA-2200. RA-H5200. RA-2200CNC, RA-H5200CNC Theta 1 axis: SV-, SV-C-, CS- and FTA-Types | 15 | - | 150 | eco-fix | Yes | - | - | - | 720 | CMM / FMI |
Loading...
Product Type | Data equipment related goods | Component Type | Base plate | Thread 1 | M6 |
---|---|---|---|---|---|
Units | 1 |
This page is Base Plate, part number K551038.
You can find the detail information about specifications and dimensions on part number K551038.
Configure
Basic Attributes
Length 1(mm)
Thread Spacing 1(mm)
Thread Spacing 2(mm)
Width 1(mm)
Type
Description
Height 1(mm)
Outside Diameter A(mm)
Product Line
T slot
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K551039 |
K551137 |
K551138 |
K551306 |
K551533 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Height 1 (mm) | Length 1 (mm) | Outside Diameter A (mm) | Product Line | T slot | Thread Spacing 1 (mm) | Thread Spacing 2 (mm) | Width 1 (mm) | Mass (g) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
761.84 € | 1 | 5 Days | It it is fully compatible to: Turntables: RA-2200. RA-H5200. RA-2200CNC, RA-H5200CNC Theta 1 axis: SV-, SV-C-, CS- and FTA-Types | 15 | - | 200 | eco-fix | Yes | - | - | - | 1,300 | CMM / FMI | |||
1,149.87 € | 1 | 60 Days | M6 threaded hole grid with 50 mm grid distance and cone bushings. Dimensions: 500 mm x 400 mm | 25 | 400 | - | eco-fixplus | - | 50 | 25 | 500 | 10,400 | CMM | |||
685.66 € | 1 | 5 Days | M6 threaded hole grid with 50 mm grid distance and cone bushings. Dimensions: 250 mm x 250 mm | 25 | 250 | - | eco-fixplus | - | 25 | 12.5 | 250 | 3,800 | CMM | |||
252.63 € | 1 | 5 Days | M6 threaded hole grid with 12.5 mm grid distance. Dimensions: 125 mm x 125 mm | 10 | 125 | - | eco-fix | - | 12.5 | - | 125 | 375 | CMM | |||
882.24 € | 1 | 5 Days | M6 threaded hole grid with 12.5/25.0 mm mm grid distance. Dimensions: 500 mm x 400 mm | 10 | 500 | - | eco-fix | - | 25 | - | 400 | 7,600 | CMM |