Ball Disk Stylus Hardened Steel M5 (K650356)

Ball Disk Stylus Hardened Steel M5 K650356

Product Details:

Manufacturer part number: K650356

Brand: MITUTOYO

Price: 173.68

Delivery time: 60 Days


Technical Data:

Base Diameter: 10 mm

Description Protocol System: 05-M5-BDC15/1,5-L21,5-BAl10

Disk Diameter: 15 mm

ITP Code No.: KI M5 150 10 021

Qmark Code No.: SDP-1521.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650356

Part Number
K650356
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base Diameter
(mm)
Description Protocol System Disk Diameter
(mm)
ITP Code No. Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)

173.68 €

1 60 Days 1005-M5-BDC15/1,5-L21,5-BAl1015KI M5 150 10 021SDP-1521.5A-5555-0122600341-8095-0006.34

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Material Aluminium Disk Height(mm) 1.5
Disk Material Steel, hardened Thread M5 Tool Bore Diameter(mm) 3.1

This page is Ball Disk Stylus Hardened Steel M5, part number K650356.
You can find the detail information about specifications and dimensions on part number K650356.

Variation of this product

Part Number
K650357
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Base Diameter
(mm)
Description Protocol System Disk Diameter
(mm)
ITP Code No. Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)

172.37 €

1 60 Days 705-M5-BDC10/1,5-L21,5-BAl710KI M5 100 07 021SDP-1021A-5555-0121600341-8090-0003.57

Tech Support