Ball Disk Stylus Ceramic M5 (K650164)

Ball Disk Stylus Ceramic M5 K650164

Product Details:

Manufacturer part number: K650164

Brand: MITUTOYO

Price: 749.61

Delivery time: 5 Days


Technical Data:

Description Protocol System: 05-M5-BDC20/1-L60-BAl7

Disk Diameter: 20 mm

ITP Code No.: -

Qmark Code No.: -

Renishaw Code No.: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650164

Part Number
K650164
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System Disk Diameter
(mm)
ITP Code No. Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)

749.61 €

1 5 Days 05-M5-BDC20/1-L60-BAl720----8

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 7 Base Material Aluminium
Disk Height(mm) 1 Disk Material Ceramic Thread M5
Tool Bore Diameter(mm) 3.1

This page is Ball Disk Stylus Ceramic M5, part number K650164.
You can find the detail information about specifications and dimensions on part number K650164.

Variation of this product

Part Number
K650170
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System Disk Diameter
(mm)
ITP Code No. Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)

297.37 €

1 5 Days 05-M5-BDC15/1-L40-BAl715KI M5 150 07 040SDP-1540A-5555-0124000000-1165-6295

Tech Support