Manufacturer part number: K550247
Brand: MITUTOYO
Price: 25.00 €
Delivery time: 5 Days
Description: Backsquare insert ø 12 mm for receiving a workpiece in a defined position in XYZ.
Height 1: 8 mm
Outside Diameter A: 11.8 mm
Outside Diameter B: 6 mm
Mass: 8 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550247
Part Number
|
---|
K550247 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Height 1 (mm) | Outside Diameter A (mm) | Outside Diameter B (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|
25.00 € | 1 | 5 Days | Backsquare insert ø 12 mm for receiving a workpiece in a defined position in XYZ. | 8 | 11.8 | 6 | 8 |
Loading...
Product Type | Data equipment related goods | Component Type | Positioning and stopper component | Height 2(mm) | 3 |
---|---|---|---|---|---|
Old Product Line | repro-fix | Product Line | eco-fix, eco-fixplus | Units | 1 |
Application | CMM |
This page is Backsquare Insert, part number K550247.
You can find the detail information about specifications and dimensions on part number K550247.
Configure
Basic Attributes
Type
Description
Height 1(mm)
Outside Diameter A(mm)
Outside Diameter B(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K550248 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Height 1 (mm) | Outside Diameter A (mm) | Outside Diameter B (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
25.00 € | 1 | 5 Days | Backsquare insert ø 20 mm for receiving a workpiece in a defined position in XYZ. | 11 | 19.8 | 8 | 27 |