Manufacturer part number: K550511-10
Brand: MITUTOYO
Price: 125.53 €
Delivery time: 5 Days
Component Type: Build-up component
Description: Angle 100/50For the rectangular connection of profiles and for setting up profiles on base plates.
Height 1: 50 mm
Product Line: eco-fix, eco-fixplus, multiflexprofile
Mass: 0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550511-10
Part Number
|
---|
K550511-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component Type | Description | Height 1 (mm) | Product Line | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|
125.53 € | 1 | 5 Days | Build-up component | Angle 100/50For the rectangular connection of profiles and for setting up profiles on base plates. | 50 | eco-fix, eco-fixplus, multiflexprofile | 0 |
Loading...
Product Type | Data equipment related goods | Old Product Line | repro-fix | Units | 1 |
---|---|---|---|---|---|
Width 1(mm) | 50 | Application | CMM |
This page is Angle, Right-angled Connection, part number K550511-10.
You can find the detail information about specifications and dimensions on part number K550511-10.
Configure
Basic Attributes
Type
Component Type
Description
Height 1(mm)
Product Line
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K550509-10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component Type | Description | Height 1 (mm) | Product Line | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
151.58 € | 1 | 5 Days | Base component | Angle 100/100 For the rectangular connection of profiles and for setting up profiles on base plates. | 100 | eco-fix, eco-fixplus | - |