Adjustable Foot for Multiflex-profile (K551281)

Adjustable Foot for Multiflex-profile K551281

Product Details:

Manufacturer part number: K551281

Brand: MITUTOYO

Price: 93.55

Delivery time: 60 Days


Technical Data:

Description: For creating a 3 Point support and leveling of multiflex base frames

Width 2: 40 mm

Mass: 100 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551281

Part Number
K551281
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Width 2
(mm)
Mass
(g)

93.55 €

1 60 Days For creating a 3 Point support and leveling of multiflex base frames40100

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Base component Height 1(mm) 30
Length 1(mm) 50 Product Line multiflexprofile Thread 1 M6
Units 1 Width 1(mm) 35 Application CMM

This page is Adjustable Foot for Multiflex-profile, part number K551281.
You can find the detail information about specifications and dimensions on part number K551281.

Variation of this product

Part Number
K551280
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Width 2
(mm)
Mass
(g)

93.55 €

1 60 Days Fall prevention support when using a 3 Point support for multiflex frames-80

Tech Support