Adapter Eco-fix-plus/Repro-fix (K551066)

Adapter Eco-fix-plus/Repro-fix K551066

Product Details:

Manufacturer part number: K551066

Brand: MITUTOYO

Price: 53.95

Delivery time: 5 Days


Technical Data:

Length 1: 19 mm

Outside Diameter A: 11.8 mm

Outside Diameter B: 21.5 mm

Thread 2: M6

Diameter: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551066

Part Number
K551066
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length 1
(mm)
Outside Diameter A
(mm)
Outside Diameter B
(mm)
Thread 2 Diameter
(mm)
Mass
(g)

53.95 €

1 5 Days 1911.821.5M61220

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Adapter Old Product Line repro-fix
Product Line eco-fix, eco-fixplus Thread 1 M6 Units 1
Application CMM

This page is Adapter Eco-fix-plus/Repro-fix, part number K551066.
You can find the detail information about specifications and dimensions on part number K551066.

Variation of this product

Part Number
K551067
K551211
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length 1
(mm)
Outside Diameter A
(mm)
Outside Diameter B
(mm)
Thread 2 Diameter
(mm)
Mass
(g)

59.21 €

1 5 Days 1919.812.5M62035

28.95 €

1 5 Days 49.511.8-M41215

Tech Support