ABSOLUTE Digimatic Linear Gauge LGS

ABSOLUTE Digimatic Linear Gauge LGS
The LGS is a compact ABS linear gauge that offers you the following benefits:
Its ABSOLUTE Digimatic data output and IP-66 protection class give you best-of-breed technology.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

575-303

Part Number
575-303
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

225.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Probe Power supply 5 to 10 V (5 mA max.) Accuracy(µm) 15
Additional Spec Counting positive Cable Length(m) 2 Contact Point(mm) Ø3 carbide
Digital Step(mm) 0.01 Direction of counting Positive Environmental Conditions 0 °C to 40 °C (20 % to 80 % rel. humidity, no condensation) °C
Inch-Metric Metric Max. Response Speed Unlimited (measuring by scanning cannot be performed) Measuring Force 2 N with spindle down, 1.8 N spindle horizontal, 1.6 N spindle upwards
Scale Capacitance-type ABSOLUTE linear encoder Mass(g) 190 (included cable) Output Signal Digimatic output
Stem Diameter(mm) 8 Bearing Type Slide bearing

This page is ABSOLUTE Digimatic Linear Gauge LGS, part number 575-303.
You can find the detail information about specifications and dimensions on part number 575-303.

Tech Support