5-way Stylus M2 Ruby Ball, Carbide Stem (K651053)

5-way Stylus M2 Ruby Ball, Carbide Stem K651053

Product Details:

Manufacturer part number: K651053

Brand: MITUTOYO

Price: 171.05

Delivery time: 5 Days


Technical Data:

Description Protocol System: 04-M2-R2-L18-ML5,25/16,5-SWC1,4/2-BS

ITP Code No.: SI M2 010 05 011 *

Qmark Code No.: STR2-2020

Renishaw Code No.: A-5000-7629

Mass: 1.54 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651053

Part Number
K651053
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Mass
(g)
Effective Measurement Length
(mm)

171.05 €

1 5 Days 04-M2-R2-L18-ML5,25/16,5-SWC1,4/2-BSSI M2 010 05 011 *STR2-2020A-5000-76291.545.25

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Ball Diameter(mm) 2 Base Material Stainless steel Shaft Stem Material Carbide
Stem Diameter(inch) 0.7 Thread M2

This page is 5-way Stylus M2 Ruby Ball, Carbide Stem, part number K651053.
You can find the detail information about specifications and dimensions on part number K651053.

Variation of this product

Part Number
K650451
K651054
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Mass
(g)
Effective Measurement Length
(mm)

153.95 €

1 5 Days 04-M2-R2-L20-ML7,2/18,5-SWC1,4/2-BSSI M2 020 05 022 **STR2-2020 A-5000-76291.747.2

164.47 €

1 5 Days 04-M2-R2-L30-ML10.75/16,5-SWC1,4/2-BSSI M2 020 05 022 **STR2-2030A-5000-36261.8810.75

Tech Support