Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651206
Product Type | Data equipment related goods | Base Material | Stainless steel | Description Protocol System | 10-5-M4-L18-BS15 |
---|---|---|---|---|---|
ITP Code No. | HI M4 000 15 018 | Diameter(mm) | 18 | Qmark Code No. | KM4-18 |
Renishaw Code No. | A-5000-7792 | Thread | M4 | Thread 1 | M4 |
Tool Bore Diameter(mm) | 2 | Mass(g) | 12.1 |
This page is 5-way Stylus Holder M4, Rotatable, part number K651206.
You can find the detail information about specifications and dimensions on part number K651206.