5-way Stylus Holder M3, Rotatable (K651168)

5-way Stylus Holder M3, Rotatable K651168

Product Details:

Manufacturer part number: K651168

Brand: MITUTOYO

Price: 68.42

Delivery time: 5 Days


Technical Data:

Description Protocol System: 10-5-M3-L11,5-ML9-BS12

ITP Code No.: HI M3 000 12 011

Diameter: 12 mm

Qmark Code No.: -

Renishaw Code No.: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651168

Part Number
K651168
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Diameter
(mm)
Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

68.42 €

1 5 Days 10-5-M3-L11,5-ML9-BS12HI M3 000 12 01112--602030-8382-0004.249

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Stem(mm) Stainless steel Thread M3
Thread 1 M3 Tool Bore Diameter(mm) 1.3

This page is 5-way Stylus Holder M3, Rotatable, part number K651168.
You can find the detail information about specifications and dimensions on part number K651168.

Variation of this product

Part Number
K651169
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System ITP Code No. Diameter
(mm)
Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

72.37 €

1 5 Days 10-5-M3-L13-BS10HI M3 000 10 01310KM3-13A-5000-7610-3.23-

Tech Support