5-way Stylus Holder M2, Rotatable (K651558)

5-way Stylus Holder M2, Rotatable K651558

Product Details:

Manufacturer part number: K651558

Brand: MITUTOYO

Price: 54.47

Delivery time: 5 Days


Technical Data:

Description Protocol System: 10-5-M2-L7,5-ML6-BS7

Diameter: 7 mm

Qmark Code No.: KM2-10

Renishaw Code No.: A-5000-3627

Zeiss Code No.: 602030-8381-000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651558

Part Number
K651558
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System Diameter
(mm)
Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)

54.47 €

1 5 Days 10-5-M2-L7,5-ML6-BS77KM2-10A-5000-3627602030-8381-0000.92

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Stem(mm) Stainless steel Thread M2
Thread 1 M2 Tool Bore Diameter(mm) 1.3 Effective Measurement Length(mm) 6

This page is 5-way Stylus Holder M2, Rotatable, part number K651558.
You can find the detail information about specifications and dimensions on part number K651558.

Variation of this product

Part Number
K651056
K651058
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System Diameter
(mm)
Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)

96.05 €

1 5 Days 10-4-M2-L7,5-ML6-BS77.5KM2-7-3A-5000-8395-1.07

60.53 €

1 5 Days 10-5-M2-L7,5-ML6-BS77---0.92

Tech Support