Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651059
Product Type | Data equipment related goods | Description Protocol System | 10-5-M2-L9, 1-ML5, 3-BS10 | Diameter(mm) | 10 |
---|---|---|---|---|---|
Stem(mm) | Stainless steel | Thread | M2 | Thread 1 | M2 |
Zeiss Code No. | 602030-9104-000 | Mass(g) | 3.62 | Effective Measurement Length(mm) | 5.3 |
This page is 5-way Stylus Holder M2, Large Rotatable, part number K651059.
You can find the detail information about specifications and dimensions on part number K651059.