Manufacturer part number: 96630-001
Brand: NORELEM
Price: 12.64 €
Delivery time: 4 Days
Size: MK 1
L=Length: 136
L1: 59
D1: 22
D: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
96630-001
Item | Taper cleaner | Version 1 | Morse taper | Main material | Plastic |
---|---|---|---|---|---|
RoHS | Yes |
This page is Taper cleaners for Morse tapers (96630), part number 96630-001.
You can find the detail information about specifications and dimensions on part number 96630-001.
Part Number |
---|
96630-002 |
96630-003 |
96630-004 |
96630-005 |
96630-006 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | L=Length | L1 | D1 | D | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
16.12 € | 1 | 4 Days | MK 2 | 190 | 71 | 24 | 10 | 0.0455 | ||
20.00 € | 1 | 4 Days | MK 3 | 196 | 87 | 24 | 13 | 0.0538 | ||
25.09 € | 1 | 4 Days | MK 4 | 222 | 110 | 24 | 17 | 0.0666 | ||
35.25 € | 1 | 4 Days | MK 5 | 258 | 136 | 30 | 21 | 0.1226 | ||
97.26 € | 1 | 4 Days | MK 6 | 315 | 195 | 34 | 29 | 0.2053 |