High pressure nozzle, form A (96205) (96205-11422000)

High pressure nozzle, form A (96205) 96205-11422000

Product Details:

Manufacturer part number: 96205-11422000

Brand: NORELEM

Price: 58.90

Delivery time: 4 Days


Technical Data:

D1=Thread: R1/4

α: 72°

D=internal diameter: 2.2

L: -

Weight (ERP): 0.0069 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96205-11422000

Part Number
96205-11422000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread α D=internal diameter L Weight (ERP)
(kg)

58.90 €

1 4 Days R1/472°2.2-0.0069

Loading...

  1. 1

Basic information

Item High Pressure Nozzle Form A Component material stainless steel
Main material plastic RoHS yes

This page is High pressure nozzle, form A (96205), part number 96205-11422000.
You can find the detail information about specifications and dimensions on part number 96205-11422000.

Variation of this product

Part Number
96205-11416064
96205-11416127
96205-11416318
96205-11422064
96205-11422127
96205-11422318
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread α D=internal diameter L Weight (ERP)
(kg)

60.06 €

1 4 Days R1/472°1.66.40.0074

60.94 €

1 4 Days R1/472°1.612.70.0079

65.03 €

1 4 Days R1/472°1.631.80.0094

60.06 €

1 4 Days R1/472°2.26.40.0073

60.94 €

1 4 Days R1/472°2.212.70.0081

65.03 €

1 4 Days R1/472°2.231.80.0096

Tech Support