Manufacturer part number: 96634-025
Brand: NORELEM
Price: 77.74 €
Delivery time: 4 Days
Size: HSK 25
L=Length: 114
L1: 9
D1: 22
D: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
96634-025
Item | Taper Cleaner | Version 1 | hollow shank taper | Main material | plastic |
---|---|---|---|---|---|
RoHS | yes |
This page is Taper cleaner hollow shank taper (96634), part number 96634-025.
You can find the detail information about specifications and dimensions on part number 96634-025.
Configure
Basic Attributes
Size
L=Length
L1
D1
D
D2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
96634-032 |
96634-040 |
96634-050 |
96634-063 |
96634-080 |
96634-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | L=Length | L1 | D1 | D | D2 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
77.74 € | 1 | 4 Days | HSK 32 | 138 | 10 | 24 | 17 | 35 | 0.0480 | ||
81.06 € | 1 | 4 Days | HSK 40 | 142 | 13 | 24 | 22.2 | 45 | 0.0561 | ||
84.69 € | 1 | 4 Days | HSK 50 | 152 | 17 | 24 | 27.5 | 53 | 0.0710 | ||
89.64 € | 1 | 4 Days | HSK 63 | 168 | 22 | 30 | 35 | 66 | 0.1200 | ||
103.56 € | 1 | 4 Days | HSK 80 | 178 | 27 | 30 | 44 | 83 | 0.1516 | ||
113.46 € | 1 | 4 Days | HSK 100 | 199 | 34 | 30 | 57 | 103 | 0.2035 |