Jaw plate form C exchange upper clamp jaw, mild steel (04422) (04422-90416)

Jaw plate form C exchange upper clamp jaw, mild steel (04422) 04422-90416

Product Details:

Manufacturer part number: 04422-90416

Brand: NORELEM

Price: 147.30

Delivery time: 4 Days


Technical Data:

H clamping range: 4-16

H1: 24.5 mm

H2: 3.5 mm

Weight (ERP): 0.0930 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04422-90416

Part Number
04422-90416
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H clamping range H1
(mm)
H2
(mm)
Weight (ERP)
(kg)

147.30 €

1 4 Days 4-1624.53.50.0930

Loading...

  1. 1

Basic information

B(mm) 28 B1(mm) 15 Form C
Item Jaw Plate L(mm) 29.5 L2(mm) 11.5
Main material mild steel Version 1 exchange upper jaw RoHS yes

This page is Jaw plate form C exchange upper clamp jaw, mild steel (04422), part number 04422-90416.
You can find the detail information about specifications and dimensions on part number 04422-90416.

Variation of this product

Part Number
04422-91527
04422-92638
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H clamping range H1
(mm)
H2
(mm)
Weight (ERP)
(kg)

147.30 €

1 4 Days 15-2724.514.50.0890

173.09 €

1 4 Days 26-3835.525.50.1310

Tech Support