Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04422-910000
B(mm) | 28 | B1(mm) | 15 | D(mm) | 5.8 |
---|---|---|---|---|---|
D1(mm) | 4.5 | Form | E | H1(mm) | 32.8 |
Item | Jaw Plate | L(mm) | 30 | L1(mm) | 23 |
L2(mm) | 10 | Main material | mild steel | Version 1 | lower jaw |
Version 2 | with piv. flat ball | RoHS | yes | Weight (ERP)(kg) | 0.0980 |
This page is Jaw plate form E lower jaw, with pivoting flattened ball, mild steel (04422), part number 04422-910000.
You can find the detail information about specifications and dimensions on part number 04422-910000.