Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02341-160823061
Connection type | Drilled channels | D(mm) | 28.2 | Flow rate max.(cm³/s) | 25 |
---|---|---|---|---|---|
Form | A | Form definition | Single-acting | G | M30x1.5 |
H(mm) | 72.5 | H1(mm) | 55.5 | H2(mm) | 9.5 |
H3(mm) | 10 | H4(mm) | 6 | H5(mm) | 10 |
Item | Support element | Main material | Steel | Piston Ø | 16 |
Spring force final pressure F2 approx.(N) | 23 | Spring force min.(N) | 10 | Surface finish body | Black oxidised |
SW(mm) | 24 | SW1(mm) | 13 | SW2(mm) | 17 |
travel(mm) | 8 | Version 1 | Hydraulic | RoHS | Yes |
PL Edelstahl | No | Weight (ERP)(kg) | 0.2713 |
This page is Support element, hydraulic, form A (02341), part number 02341-160823061.
You can find the detail information about specifications and dimensions on part number 02341-160823061.