Support element, eccentric free-cutting steel (02390) (02390-08016)

Support element, eccentric free-cutting steel (02390) 02390-08016

Product Details:

Manufacturer part number: 02390-08016

Brand: NORELEM

Price: 27.79

Delivery time: 4 Days


Technical Data:

A=Height: 16 mm

B=Diameter: 25 mm

C=Through hole for socket head screw: M8

D: 7 mm

E: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02390-08016

Part Number
02390-08016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Height
(mm)
B=Diameter
(mm)
C=Through hole for socket head screw D
(mm)
E
(mm)
Weight (ERP)
(kg)

27.79 €

1 4 Days 1625M873.50.0446

Loading...

  1. 1

Basic information

Item Support Element Main material steel Version 1 eccentric
RoHS yes

This page is Support element, eccentric free-cutting steel (02390), part number 02390-08016.
You can find the detail information about specifications and dimensions on part number 02390-08016.

Variation of this product

Part Number
02390-08020
02390-08025
02390-08032
02390-08040
02390-08050
02390-10020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Height
(mm)
B=Diameter
(mm)
C=Through hole for socket head screw D
(mm)
E
(mm)
Weight (ERP)
(kg)

27.79 €

1 4 Days 2025M873.50.0539

28.66 €

1 4 Days 2525M873.50.0659

34.49 €

1 4 Days 3225M873.50.0830

32.14 €

1 4 Days 4025M873.50.1021

37.84 €

1 4 Days 5025M873.50.1263

37.44 €

1 4 Days 2032M10950.0955

Tech Support