Support element, carbon steel (02392) (02392-08020)

Support element, carbon steel (02392) 02392-08020

Product Details:

Manufacturer part number: 02392-08020

Brand: NORELEM

Price: 28.08

Delivery time: 4 Days


Technical Data:

A=Height: 20 mm

B=Diameter: 25 mm

C hole for DIN 912 cap screw: M8

D: 7 mm

Weight (ERP): 0.0576 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02392-08020

Part Number
02392-08020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Height
(mm)
B=Diameter
(mm)
C hole for DIN 912 cap screw D
(mm)
Weight (ERP)
(kg)

28.08 €

1 4 Days 2025M870.0576

Loading...

  1. 1

Basic information

Item Support Element Main material high carbon steel RoHS yes

This page is Support element, carbon steel (02392), part number 02392-08020.
You can find the detail information about specifications and dimensions on part number 02392-08020.

Variation of this product

Part Number
02392-08016
02392-08025
02392-08032
02392-08040
02392-08050
02392-10020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Height
(mm)
B=Diameter
(mm)
C hole for DIN 912 cap screw D
(mm)
Weight (ERP)
(kg)

27.21 €

1 4 Days 1625M870.0485

28.65 €

1 4 Days 2525M870.0721

30.32 €

1 4 Days 3225M870.0875

32.14 €

1 4 Days 4025M870.1108

33.11 €

1 4 Days 5025M870.1314

31.86 €

1 4 Days 2032M1090.0978

Tech Support