T-slot key, form A single, carbon steel (03240) (03240-08X8)

T-slot key, form A single, carbon steel (03240) 03240-08X8

Product Details:

Manufacturer part number: 03240-08X8

Brand: NORELEM

Price: 23.65

Delivery time: 4 Days


Technical Data:

B=Width: 8 mm

H=Height: 8 mm

H1: - mm

L=Length: 20 mm

Spring force F approx.: 8 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03240-08X8

Part Number
03240-08X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Spring force F approx.
(N)
Weight (ERP)
(kg)

23.65 €

1 4 Days 88-2080.0104

Loading...

  1. 1

Basic information

Form A Form definition single Item T-Slot Key
Main material high carbon steel Steel code 1.1191 Surface finish body black oxidised
RoHS yes

This page is T-slot key, form A single, carbon steel (03240), part number 03240-08X8.
You can find the detail information about specifications and dimensions on part number 03240-08X8.

Variation of this product

Part Number
03240-12X20
03240-12X22
03240-12X30
03240-14X20
03240-14X22
03240-14X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Spring force F approx.
(N)
Weight (ERP)
(kg)

23.65 €

1 4 Days 1214630200.0437

23.65 €

1 4 Days 1214630220.0462

23.65 €

1 4 Days 1214630300.0593

23.65 €

1 4 Days 1414630200.0472

23.65 €

1 4 Days 1414630220.0503

23.65 €

1 4 Days 1414630300.0608

Tech Support