Slot key flat, mild steel case-hardened (03250) (03250-10)

Slot key flat, mild steel case-hardened (03250) 03250-10

Product Details:

Manufacturer part number: 03250-10

Brand: NORELEM

Price: 5.48

Delivery time: 4 Days


Technical Data:

D: 4.5 mm

D1: 8 mm

for screws DIN 84 or 912: M4x10

H=Height: 8 mm

L=Length: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03250-10

Part Number
03250-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
for screws DIN 84 or 912 H=Height
(mm)
L=Length
(mm)
Spring force F approx.
(N)
T
(mm)
Weight (ERP)
(kg)

5.48 €

1 4 Days 4.58M4x10820104.30.0102

Loading...

  1. 1

Basic information

Item Slot Key Main material mild steel Surface finish body case-hardened, black oxidised and ground
Version 1 flat RoHS yes PL Edelstahl no

This page is Slot key flat, mild steel case-hardened (03250), part number 03250-10.
You can find the detail information about specifications and dimensions on part number 03250-10.

Variation of this product

Part Number
03250-12
03250-14
03250-16
03250-18
03250-20
03250-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1
(mm)
for screws DIN 84 or 912 H=Height
(mm)
L=Length
(mm)
Spring force F approx.
(N)
T
(mm)
Weight (ERP)
(kg)

5.48 €

1 4 Days 5.310M5x12820125.30.0131

6.72 €

1 4 Days 6.611M6x161022146.30.0179

6.72 €

1 4 Days 6.611M6x161022166.30.0212

7.44 €

1 4 Days 6.611M6x161022186.30.0246

7.44 €

1 4 Days 6.611M6x161022206.30.0282

12.06 €

1 4 Days 6.611M6x161232226.30.0595

Tech Support