Slot key elastic (03252) (03252-10)

Slot key elastic (03252) 03252-10

Product Details:

Manufacturer part number: 03252-10

Brand: NORELEM

Price: 33.05

Delivery time: 4 Days


Technical Data:

B=Width: 10 +0.035 +0.020 mm

D: 4.3 mm

D1: 7.4 mm

H=Height: 8 mm

H1: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03252-10

Part Number
03252-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
Spring force F approx.
(N)
T
(mm)
Weight (ERP)
(kg)

33.05 €

1 4 Days 10 +0.035 +0.0204.37.4824206104.30.0095

Loading...

  1. 1

Basic information

Approx. spring force at 0.02 spring tension 100 Approx. spring force at 0.03 spring tension 200 Item Slot Key
Main material mild steel Surface finish body case-hardened, black oxidised and ground Version 1 elastic
RoHS yes

This page is Slot key elastic (03252), part number 03252-10.
You can find the detail information about specifications and dimensions on part number 03252-10.

Variation of this product

Part Number
03252-12
03252-16
03252-20
03252-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
D
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
Spring force F approx.
(N)
T
(mm)
Weight (ERP)
(kg)

35.60 €

1 4 Days 12 +0.038 +0.0235.39.4824206125.30.0101

36.43 €

1 4 Days 16 +0.038 +0.0236.410.41035228166.30.0191

56.93 €

1 4 Days 20 +0.040 +0.0256.410.41035228206.30.0259

55.56 €

1 4 Days 22 +0.040 +0.0256.410.412363211226.30.0554

Tech Support