Threaded flange, aluminium (05610) (05610-20-12)

Threaded flange, aluminium (05610) 05610-20-12

Product Details:

Manufacturer part number: 05610-20-12

Brand: NORELEM

Price: 40.90

Delivery time: 4 Days


Technical Data:

B=Width: 35 mm

B1: 24 mm

D=diameter: M25x1.5 mm

D1: 8 mm

D2: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05610-20-12

Part Number
05610-20-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D=diameter
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
Slot width
(mm)
Weight (ERP)
(kg)

40.90 €

1 4 Days 3524M25x1.584.585120.0141

Loading...

  1. 1

Basic information

Item Threaded flange Main material aluminium RoHS yes
PL Edelstahl no

This page is Threaded flange, aluminium (05610), part number 05610-20-12.
You can find the detail information about specifications and dimensions on part number 05610-20-12.

Variation of this product

Part Number
05610-20-16
05610-20-20
05610-20-25
05610-20-32
05610-20-40
05610-20-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D=diameter
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
Slot width
(mm)
Weight (ERP)
(kg)

40.90 €

1 4 Days 4029M30x1.584.585160.0175

40.90 €

1 4 Days 4532M35x1.595.596200.0226

42.85 €

1 4 Days 5037M40x1.595.596250.0275

44.81 €

1 4 Days 6045M50x1.5116.5127320.0476

46.74 €

1 4 Days 6550M55x1.5116.5127400.0544

50.65 €

1 4 Days 7558M65x1.5138.5159500.0808

Tech Support