Seating ledge steel, pair (41030) (41030-125)

Seating ledge steel, pair (41030) 41030-125

Product Details:

Manufacturer part number: 41030-125

Brand: NORELEM

Price: 386.69

Delivery time: 4 Days


Technical Data:

H=Height: 125 mm

Suitable for: 3-axis vice with 25 mm riser plate

Weight (ERP): 1.0790 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41030-125

Part Number
41030-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
Suitable for Weight (ERP)
(kg)

386.69 €

1 4 Days 1253-axis vice with 25 mm riser plate1.0790

Loading...

  1. 1

Basic information

Item Seating Ledges Main material steel Version 2 pair
RoHS yes

This page is Seating ledge steel, pair (41030), part number 41030-125.
You can find the detail information about specifications and dimensions on part number 41030-125.

Variation of this product

Part Number
41030-100
41030-105
41030-150
41030-175
41030-180
41030-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height
(mm)
Suitable for Weight (ERP)
(kg)

335.33 €

1 4 Days 1003-axis vice basic set0.7768

484.38 €

1 4 Days 1053-axis vice basic set0.8305

386.69 €

1 4 Days 1503-axis vice with 50 mm riser plate0.6948

335.33 €

1 4 Days 1755-axis vice basic set1.6770

484.38 €

1 4 Days 1805-axis vice basic set1.7900

386.69 €

1 4 Days 2005-axis vice with 25 mm riser plate2.0000

Tech Support