Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
41320-0900 |
41320-1250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Jaw width (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
149.72 € | 1 | 4 Days | 90 | 0.1139 | ||
166.17 € | 1 | 4 Days | 125 | 0.1612 |
Loading...
H(mm) | 35 | Item | Jaw Plate | Main material | tool steel |
---|---|---|---|---|---|
S=Thickness(mm) | 8 | Version 1 | smooth version | RoHS | yes |