Jaw plate with machining allowance, tool steel (41320) (41320-0902)

Jaw plate with machining allowance, tool steel (41320) 41320-0902

Product Details:

Manufacturer part number: 41320-0902

Brand: NORELEM

Price: 106.94

Delivery time: 4 Days


Technical Data:

B=Jaw width: 90 mm

Weight (ERP): 0.3452 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41320-0902

Part Number
41320-0902
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Jaw width
(mm)
Weight (ERP)
(kg)

106.94 €

1 4 Days 900.3452

Loading...

  1. 1

Basic information

H(mm) 35 Item Jaw Plate Main colour black oxidised
Main material tool steel S=Thickness(mm) 30 Version 1 with machining allowance
RoHS yes

This page is Jaw plate with machining allowance, tool steel (41320), part number 41320-0902.
You can find the detail information about specifications and dimensions on part number 41320-0902.

Variation of this product

Part Number
41320-1252
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Jaw width
(mm)
Weight (ERP)
(kg)

115.15 €

1 4 Days 1250.4843

Tech Support