Jaw plate smooth version, tool steel (41330) (41330-1250)

Jaw plate smooth version, tool steel (41330) 41330-1250

Product Details:

Manufacturer part number: 41330-1250

Brand: NORELEM

Price: 299.65

Delivery time: 4 Days


Technical Data:

B=Jaw width: 125 mm

Weight (ERP): 0.4500 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41330-1250

Part Number
41330-1250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Jaw width
(mm)
Weight (ERP)
(kg)

299.65 €

1 4 Days 1250.4500

Loading...

  1. 1

Basic information

Item Jaw Plate Main material tool steel Version 1 smooth version
RoHS yes

This page is Jaw plate smooth version, tool steel (41330), part number 41330-1250.
You can find the detail information about specifications and dimensions on part number 41330-1250.

Variation of this product

Part Number
41330-0900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Jaw width
(mm)
Weight (ERP)
(kg)

258.41 €

1 4 Days 900.4020

Tech Support