Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
41345-0900312 |
41345-0900317 |
41345-1250312 |
41345-1250317 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Jaw width (mm) | H (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
129.98 € | 1 | 4 Days | 90 | 12 | 0.0515 | ||
136.54 € | 1 | 4 Days | 90 | 17 | 0.0708 | ||
149.72 € | 1 | 4 Days | 125 | 12 | 0.0709 | ||
156.29 € | 1 | 4 Days | 125 | 17 | 0.1006 |
Loading...
Item | Seating ledges | Main material | Steel | S1(mm) | 3 |
---|---|---|---|---|---|
Suitable for | K0973 | Surface finish body | Bright | Version 2 | Pair |
RoHS | Yes |