Manufacturer part number: 41345-0900515
Brand: NORELEM
Price: 306.79 €
Delivery time: 4 Days
B=Jaw width: 90 mm
Weight (ERP): 0.1470 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41345-0900515
H(mm) | 15 | H1(mm) | 30 | Item | Seating Ledges |
---|---|---|---|---|---|
Main material | steel | S1(mm) | 5 | Suitable for | K0973 |
Surface finish body | bright | Version 1 | screw on | Version 2 | pair |
RoHS | yes |
This page is Seating ledge screw on, steel (41345), part number 41345-0900515.
You can find the detail information about specifications and dimensions on part number 41345-0900515.
Part Number |
---|
41345-1250515 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Jaw width (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
341.04 € | 1 | 4 Days | 125 | 0.2130 |