Manufacturer part number: 41410-1252
Brand: NORELEM
Price: 301.07 €
Delivery time: 4 Days
B=Width: 125 mm
No. of pins: 8
Weight (ERP): 0.1780 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41410-1252
H=Height(mm) | 35 | Item | Jaw plate | Main material | Tool steel |
---|---|---|---|---|---|
S=Thickness(mm) | 13 | Version 1 | With step | Version 2 | Clamping face bright with pins |
RoHS | Yes | PL Edelstahl | No |
This page is Combination jaw plates smooth and with pins (41410), part number 41410-1252.
You can find the detail information about specifications and dimensions on part number 41410-1252.
Part Number |
---|
41410-0902 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | No. of pins | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
270.05 € | 1 | 4 Days | 90 | 6 | 0.0002 |