Manufacturer part number: 41505-050205
Brand: NORELEM
Price: 14.84 €
Delivery time: 4 Days
H=Height: 20 mm
L=Length: 5 mm
Weight (ERP): 0.0380 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41505-050205
B=Width(mm) | 49.5 | B1(mm) | 30 | D=internal diameter(mm) | 6 |
---|---|---|---|---|---|
H1(mm) | 12.3 | Item | Seating Ledges | Main material | tool steel |
suitable for system width | 50 | Surface finish body | hardened and ground | Version 1 | for multi-clamping system |
Version 2 | screw on | RoHS | yes | PL Edelstahl | no |
This page is Seating ledge for multi-clamping system, screw on, tool steel (41505), part number 41505-050205.
You can find the detail information about specifications and dimensions on part number 41505-050205.
Part Number |
---|
41505-050175 |
41505-050223 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H=Height (mm) | L=Length (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
14.84 € | 1 | 4 Days | 17 | 5 | 0.0319 | ||
14.84 € | 1 | 4 Days | 22 | 3 | 0.0265 |