Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
41194-15-2154 |
41194-15-2203 |
41194-15-2504 |
41194-15-2703 |
41194-15-3104 |
41194-15-3153 |
41194-15-3703 |
41194-15-3804 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | D=diameter (mm) | D1 (mm) | D2 (mm) | H=Height (mm) | H1 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Packaging unit | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.45 € | 1 | 4 Days | 26 | 7.94 | M8 | 14 | 9 | 37 | 3.5 | 25 | 73 | 38.1 | 17.45 | 12.68 | 4 | 5.2000 | ||
91.05 € | 1 | 4 Days | 26 | 7.94 | M8 | 14 | 9 | 37 | 3.5 | 25 | 73 | 38.1 | 17.45 | 12.68 | 3 | 1.7200 | ||
134.26 € | 1 | 4 Days | 31 | 7.94 | M10 | 17 | 11 | 48 | 3.8 | 34 | 95 | 44.4 | 25.3 | 12.68 | 4 | 10.4000 | ||
100.31 € | 1 | 4 Days | 31 | 7.94 | M10 | 17 | 11 | 48 | 3.8 | 34 | 95 | 44.4 | 25.3 | 12.68 | 3 | 2.7500 | ||
162.04 € | 1 | 4 Days | 37 | 12.7 | M12 | 19 | 13 | 48 | 4.2 | 34 | 110 | 54 | 28 | 19.03 | 4 | 4.5000 | ||
123.45 € | 1 | 4 Days | 37 | 12.7 | M12 | 19 | 13 | 48 | 4.2 | 34 | 110 | 54 | 28 | 19.03 | 3 | 3.6100 | ||
191.36 € | 1 | 4 Days | 42 | 12.7 | M12 | 19 | 13 | 54 | 4.2 | 38 | 125 | 63.5 | 30.75 | 19.03 | 3 | 5.8000 | ||
257.72 € | 1 | 4 Days | 42 | 12.7 | M12 | 19 | 13 | 54 | 4.2 | 38 | 125 | 63.5 | 30.75 | 19.03 | 4 | 22.0000 |
Loading...
H2(mm) | 3 | Item | Jaw plate | Main material | Steel |
---|---|---|---|---|---|
Version 1 | Soft | Version 2 | Set | RoHS | No |
PL Edelstahl | No |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
D=diameter(mm)
D1(mm)
D2(mm)
H=Height(mm)
H1(mm)
H3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
Packaging unit
Filter by standard shipping days
Optional Attributes