Manufacturer part number: 41502-0503053
Brand: NORELEM
Price: 124.61 €
Delivery time: 4 Days
H2: 5 mm
Weight (ERP): 0.3312 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41502-0503053
B=Width(mm) | 50 | B1(mm) | 30 | D Internal thread(mm) | M5 |
---|---|---|---|---|---|
D1=Internal thread | M6 | D3=Cap screw(mm) | M10x30 | Form | C |
Form definition | stepped | H=Height(mm) | 25 | H1(mm) | 12.5 |
Item | ES fixed jaw | L=Length(mm) | 30 | L1(mm) | 2 |
Main material | tool steel | Spring force F approx.(N) | 5 | suitable for system width | 50 |
Surface finish body | hardened and ground | Version 1 | for multi-clamping system | RoHS | yes |
PL Edelstahl | no |
This page is ES fixed jaw for multi-clamping system, form C off-set, tool steel (41502), part number 41502-0503053.
You can find the detail information about specifications and dimensions on part number 41502-0503053.
Part Number |
---|
41502-0503023 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H2 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
124.61 € | 1 | 4 Days | 2 | 0.3372 |