DS fixed jaw for multi-clamping system, form C off-set, tool steel (41502) (41502-05-0504423)

DS fixed jaw for multi-clamping system, form C off-set, tool steel (41502) 41502-05-0504423

Product Details:

Manufacturer part number: 41502-05-0504423

Brand: NORELEM

Price: 127.51

Delivery time: 4 Days


Technical Data:

H2: 2 mm

Weight (ERP): 0.4924 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41502-05-0504423

Part Number
41502-05-0504423
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H2
(mm)
Weight (ERP)
(kg)

127.51 €

1 4 Days 20.4924

Loading...

  1. 1

Basic information

B=Width(mm) 50 B1(mm) 30 D Internal thread(mm) M5
D1=Internal thread M6 D3=Cap screw(mm) M10x30 Form C
Form definition stepped H=Height(mm) 25 H1(mm) 12.5
Item DS fixed jaw L=Length(mm) 44 L1(mm) 2
L2(mm) 24 L3(mm) 18 Main material tool steel
Spring force F approx.(N) 5 suitable for system width 50 Surface finish body hardened and ground
Version 1 for multi-clamping system RoHS yes PL Edelstahl no

This page is DS fixed jaw for multi-clamping system, form C off-set, tool steel (41502), part number 41502-05-0504423.
You can find the detail information about specifications and dimensions on part number 41502-05-0504423.

Variation of this product

Part Number
41502-05-0504453
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H2
(mm)
Weight (ERP)
(kg)

127.51 €

1 4 Days 50.4895

Tech Support