Manufacturer part number: 02407-508076
Brand: NORELEM
Price: 928.74 €
Delivery time: 4 Days
D=ball diameter: 50 mm
L: 20 mm
Slot width: 50 mm
Weight (ERP): 1.9600 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02407-508076
B=Width(mm) | 64 | B1(mm) | 79 | G=Thread | M16 |
---|---|---|---|---|---|
H clamping range | 0-45 | H1(mm) | 27 | Item | Clamping Claw |
L1=thread length(mm) | 25 | L2(mm) | 76 | L3(mm) | 66 |
Main material | steel | Version 1 | for telescopic clamping unit | Version 2 | with ball |
RoHS | yes | PL Edelstahl | no |
This page is Clamping claw for telescopic clamping unit, with ball, steel (02407), part number 02407-508076.
You can find the detail information about specifications and dimensions on part number 02407-508076.
Part Number |
---|
02407-258076 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=ball diameter (mm) | L (mm) | Slot width (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
782.46 € | 1 | 4 Days | 25.4 | 25 | 25 | 1.5900 |