Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04204-1039 |
04204-1249 |
04204-1294 |
04204-1655 |
04204-1690 |
04204-20109 |
04204-2069 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D=bore (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H clamping range | H1=Thread length (mm) | H2 (mm) | H3 (mm) | L (mm) | L1 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.37 € | 1 | 4 Days | 30 | 13 | M10 | M5 | 30 | 8-30 | 39 | 8 | 10 | 44 | 30 | 0.1520 | ||
40.42 € | 1 | 4 Days | 42 | 17 | M12 | M5 | 36 | 10-37 | 49 | 10 | 16 | 54 | 35 | 0.3490 | ||
49.18 € | 1 | 4 Days | 42 | 17 | M12 | M5 | 36 | 10-80 | 94 | 10 | 16 | 54 | 35 | 0.3791 | ||
50.94 € | 1 | 4 Days | 50 | 21 | M16 | M5 | 42 | 13-41 | 55 | 13 | 20 | 60 | 40 | 0.5711 | ||
59.74 € | 1 | 4 Days | 50 | 21 | M16 | M5 | 42 | 13-73 | 90 | 13 | 20 | 60 | 40 | 0.6173 | ||
91.38 € | 1 | 4 Days | 50 | 25 | M20 | M6 | 50 | 16-91 | 109 | 16 | 25 | 70 | 50 | 1.0030 | ||
72.05 € | 1 | 4 Days | 50 | 25 | M20 | M6 | 50 | 16-52 | 69 | 16 | 25 | 70 | 50 | 0.9299 |
Loading...
Component material | high carbon steel | Item | Support Extension | Main colour | galvanised |
---|---|---|---|---|---|
Main material | high carbon steel | Version 1 | for clamp straps | RoHS | yes |
Configure
Basic Attributes
B(mm)
D=bore(mm)
D1(mm)
D2(mm)
D3(mm)
H clamping range
H1=Thread length(mm)
H2(mm)
H3(mm)
L(mm)
L1(mm)
Filter by standard shipping days
Optional Attributes