Toe clamp adjustable, form B ground, carbon steel (04470) (04470-05-93112022)

Toe clamp adjustable, form B ground, carbon steel (04470) 04470-05-93112022

Product Details:

Manufacturer part number: 04470-05-93112022

Brand: NORELEM

Price: 242.92

Delivery time: 4 Days


Technical Data:

B=Width: 35 mm

B1: 13 mm

B2: 20 mm

F1: 7.4 kN

F2: 10.4 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04470-05-93112022

Part Number
04470-05-93112022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
F1
(kN)
F2
(kN)
H
(mm)
H1
(mm)
H2
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M1
(Nm)
M2
(Nm)
Weight (ERP)
(kg)

242.92 €

1 4 Days 3513207.410.4292291210526.513.519260.4415

Loading...

  1. 1

Basic information

Application machined Component material high carbon steel Form B
Item Toe Clamp Kind of fastening elongated holes Main material high carbon steel
Surface finish body black oxidised Surface finish component tempered, black oxidised Version 1 adjustable

This page is Toe clamp adjustable, form B ground, carbon steel (04470), part number 04470-05-93112022.
You can find the detail information about specifications and dimensions on part number 04470-05-93112022.

Variation of this product

Part Number
04470-05-93108016
04470-05-93116030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
F1
(kN)
F2
(kN)
H
(mm)
H1
(mm)
H2
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M1
(Nm)
M2
(Nm)
Weight (ERP)
(kg)

167.21 €

1 4 Days 258.5143.6419.516777216.5106.580.1657

351.02 €

1 4 Days 40172611.724393013141373017.532600.9346

Tech Support