Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
41505-02-05017 |
41505-02-05027 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | L=Length (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
39.55 € | 1 | 4 Days | 50 | 17 | 0.1516 | ||
49.45 € | 1 | 4 Days | 80 | 27 | 0.3970 |
Loading...
B1(mm) | 30 | B2(mm) | 5 | D1 for screw to DIN 912 | M5 |
---|---|---|---|---|---|
H=Height(mm) | 25 | Item | Attachment jaw | Main material | high carbon steel |
suitable for system width | 50 | Surface finish body | bright | Version 1 | for fixed jaw one side, double-sided |
Version 2 | with machining allowance | RoHS | yes | PL Edelstahl | no |