Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41505-04-05070
B=Width(mm) | 50 | B1(mm) | 30 | B2(mm) | 5 |
---|---|---|---|---|---|
D(mm) | 42 | D1 for screw to DIN 912 | M5 | H=Height(mm) | 25 |
Item | Attachment jaw | L=Length(mm) | 54.98 | L1(mm) | 23.5 |
Main material | tool steel | max. clamping diameter | 70 | suitable for system width | 50 |
Surface finish body | hardened and ground | Version 1 | for fixed jaw one side, double-sided | Version 2 | with prism |
RoHS | yes | PL Edelstahl | no | Weight (ERP)(kg) | 0.1585 |
This page is Attachment jaw with prism (41505), part number 41505-04-05070.
You can find the detail information about specifications and dimensions on part number 41505-04-05070.