Manufacturer part number: 02171-03
Brand: NORELEM
Price: 87.24 €
Delivery time: 4 Days
H: 71 mm
H1: 102 mm
H2: 43 mm
S: 16 mm
Size: 1.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02171-03
D=diameter(mm) | 50 | D1(mm) | 49 | D2(mm) | Tr 30X4 |
---|---|---|---|---|---|
D3(mm) | 36 | D4(mm) | 6 | D5(mm) | 6 |
D6(mm) | 13 | F max.(kN) | 50 | Item | Screw Jack |
Main material | stainless steel | RoHS | yes | PL Edelstahl | yes |
This page is Screw jack, stainless steel (02171), part number 02171-03.
You can find the detail information about specifications and dimensions on part number 02171-03.
Part Number |
---|
02171-015 |
02171-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H (mm) | H1 (mm) | H2 (mm) | S (mm) | Size | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
64.13 € | 1 | 4 Days | 42 | 52 | 24 | 12 | 2 | 0.5074 | ||
69.79 € | 1 | 4 Days | 50 | 72 | 30 | 12 | 0.5 | 0.5941 |