Manufacturer part number: 02182-01
Brand: NORELEM
Price: 139.08 €
Delivery time: 4 Days
H=Height: 52 mm
H1: 62 mm
Weight (ERP): 0.3800 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02182-01
D(mm) | 50 | D1(mm) | 50 | D2(mm) | Tr 30X4 |
---|---|---|---|---|---|
F max.(kN) | 30 | Item | Screw Jack | Main material | aluminium |
S(mm) | 12 | Version 1 | with magnetic base | RoHS | yes |
This page is Screw jack with magnetic base, aluminium (02182), part number 02182-01.
You can find the detail information about specifications and dimensions on part number 02182-01.
Part Number |
---|
02182-02 |
02182-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H=Height (mm) | H1 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
150.96 € | 1 | 4 Days | 60 | 80 | 0.5500 | ||
154.62 € | 1 | 4 Days | 80 | 110 | 0.7100 |