Flat clamp for T-slot, steel (04470) (04470-122)

Flat clamp for T-slot, steel (04470) 04470-122

Product Details:

Manufacturer part number: 04470-122

Brand: NORELEM

Price: 129.18

Delivery time: 4 Days


Technical Data:

B: 18 mm

B1: 12 mm

BN=Slot width: 12

F: 5 kN

F1: 0.6 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04470-122

Part Number
04470-122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
BN=Slot width F
(kN)
F1
(kN)
H max.
(mm)
H min.
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1
(mm)
Weight (ERP)
(kg)

129.18 €

1 4 Days 18121250.613.52.531115521.80.3000

Loading...

  1. 1

Basic information

Item Flat Clamp Main material steel Packaging type 1 piece = 1 pair
Surface finish body hardened and black oxid finish Version 1 for t-slot RoHS yes
PL Edelstahl no

This page is Flat clamp for T-slot, steel (04470), part number 04470-122.
You can find the detail information about specifications and dimensions on part number 04470-122.

Variation of this product

Part Number
04470-142
04470-162
04470-182
04470-222
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
BN=Slot width F
(kN)
F1
(kN)
H max.
(mm)
H min.
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1
(mm)
Weight (ERP)
(kg)

143.00 €

1 4 Days 2214145.50.713.51.534115551.80.3800

165.19 €

1 4 Days 25161680.9172.541156682.50.7000

170.62 €

1 4 Days 28181891161.543156712.50.8300

275.77 €

1 4 Days 352222161.921.54.5532098931.7400

Tech Support