Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
41350-09035 |
41350-12535 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Jaw width (mm) | Clamping range min. - max. | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
757.62 € | 1 | 4 Days | 90 | 20 Mm - 250 mm | 0.2140 | ||
892.86 € | 1 | 4 Days | 125 | 20 Mm - 320 mm | 0.3108 |
Loading...
Item | Cylinder clamping jaw set | Main material | Tool steel | RoHS | Yes |
---|