Carrier nut, form C mild steel (03290) (03290-023)

Carrier nut, form C mild steel (03290) 03290-023

Product Details:

Manufacturer part number: 03290-023

Brand: NORELEM

Price: 19.46

Delivery time: 4 Days


Technical Data:

Slot width: 15.9

D: 6.4

D1: 10.4

H=Height: 24.5

L=Length: 16.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03290-023

Part Number
03290-023
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width D D1 H=Height L=Length L1 T for spindle head No. Weight (ERP)
(kg)

19.46 €

1 4 Days 15.96.410.424.516.576.2400.0385

Loading...

  1. 1

Basic information

Main material mild steel Form C Item Carrier Nut
RoHS yes

This page is Carrier nut, form C mild steel (03290), part number 03290-023.
You can find the detail information about specifications and dimensions on part number 03290-023.

Variation of this product

Part Number
03290-013
03290-033
03290-043
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width D D1 H=Height L=Length L1 T for spindle head No. Weight (ERP)
(kg)

19.46 €

1 4 Days 15.96.410.424.513.55.56.2300.0300

26.59 €

1 4 Days 198.413.52617.57.58.3450.0467

29.70 €

1 4 Days 25.4131929241112.350-550.0891

Tech Support