Support adjustable, carbon steel (02385) (02385-12050)

Support adjustable, carbon steel (02385) 02385-12050

Product Details:

Manufacturer part number: 02385-12050

Brand: NORELEM

Price: 65.12

Delivery time: 4 Days


Technical Data:

G: M12

G1: M20x1.5

A min.: 50

D: 40

SW1: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02385-12050

Part Number
02385-12050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G G1 A min. D SW1 B max. SW Weight in kg (ERP)
(kg)

65.12 €

1 4 Days M12M20x1.550403020360.4143

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 adjustable Item Support
C 30 RoHS yes

This page is Support adjustable, carbon steel (02385), part number 02385-12050.
You can find the detail information about specifications and dimensions on part number 02385-12050.

Variation of this product

Part Number
02385-12040
02385-12070
02385-12100
02385-12150
02385-16040
02385-16050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
G G1 A min. D SW1 B max. SW Weight in kg (ERP)
(kg)

58.08 €

1 4 Days M12M20x1.540403010360.3155

74.95 €

1 4 Days M12M20x1.570403040360.6096

83.90 €

1 4 Days M12M24x2100503650461.2650

105.93 €

1 4 Days M12M24x21505036100462.0150

60.71 €

1 4 Days M16M20x1.540403010360.3338

69.92 €

1 4 Days M16M20x1.550403020360.4323

Tech Support