Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02388-08040 |
02388-08050 |
02388-10050 |
02388-10060 |
02388-12065 |
02388-12080 |
02388-16080 |
02388-16095 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | B (mm) | C=thread length (mm) | D=diameter (mm) | E (mm) | F | G=Thread | H (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.55 € | 1 | 4 Days | 40 | 10 | 12 | 16 | 13 | 13 | M8 | M6 X 6 | 0.0549 | ||
42.85 € | 1 | 4 Days | 50 | 20 | 12 | 16 | 13 | 13 | M8 | M6 X 6 | 0.0704 | ||
42.85 € | 1 | 4 Days | 50 | 10 | 14 | 20 | 17 | 17 | M10 | M8 X 8 | 0.1091 | ||
46.55 € | 1 | 4 Days | 60 | 20 | 14 | 20 | 17 | 17 | M10 | M8 X 8 | 0.1325 | ||
59.11 € | 1 | 4 Days | 65 | 15 | 19 | 24 | 22 | 22 | M12 | M10 X 10 | 0.2170 | ||
62.43 € | 1 | 4 Days | 80 | 30 | 19 | 24 | 22 | 22 | M12 | M10 X 10 | 0.2717 | ||
78.65 € | 1 | 4 Days | 80 | 15 | 24 | 32 | 27 | 27 | M16 | M12 X 12 | 0.4529 | ||
83.85 € | 1 | 4 Days | 95 | 30 | 24 | 32 | 27 | 27 | M16 | M12 X 12 | 0.5463 |
Loading...
Main material | High carbon steel | Item | Support | Version 1 | Adjustable |
---|---|---|---|---|---|
RoHS | Yes |
Configure
Basic Attributes
A=Length(mm)
B(mm)
C=thread length(mm)
D=diameter(mm)
E(mm)
F
G=Thread
H(mm)
Filter by standard shipping days
Optional Attributes