Baseplate with T-slot, grey cast iron (01040) (01040-01)

Baseplate with T-slot, grey cast iron (01040) 01040-01

Product Details:

Manufacturer part number: 01040-01

Brand: NORELEM

Price: 1,253.37

Delivery time: 4 Days


Technical Data:

A=T-slot: 10 mm

A1: 6 mm

B: 16.5 mm

B1=Width: 125 mm

B2: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01040-01

Part Number
01040-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=T-slot
(mm)
A1
(mm)
B
(mm)
B1=Width
(mm)
B2
(mm)
S=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
H
(mm)
H1
(mm)
C
(mm)
Weight (ERP)
(kg)

1,253.37 €

1 4 Days 10616.512540502802007025021479.3200

Loading...

  1. 1

Basic information

Main material grey cast iron Item Baseplate Version 1 with t-slot
RoHS yes

This page is Baseplate with T-slot, grey cast iron (01040), part number 01040-01.
You can find the detail information about specifications and dimensions on part number 01040-01.

Variation of this product

Part Number
01040-02
01040-03
01040-04
01040-05
01040-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=T-slot
(mm)
A1
(mm)
B
(mm)
B1=Width
(mm)
B2
(mm)
S=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
H
(mm)
H1
(mm)
C
(mm)
Weight (ERP)
(kg)

1,336.52 €

1 4 Days 10816.51605050330250100300214714.5000

1,639.70 €

1 4 Days 121019.52006356395315125365254824.2200

2,050.76 €

1 4 Days 121219.52508056480400160450256839.3600

3,173.88 €

1 4 Days 14142331510063580500220550286964.0000

3,827.51 €

1 4 Days 14182340012563710630280680286993.8000

Tech Support